IESNA:LM-63-2002
[TEST]P946461
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8475
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
994.4 1245.1 1471.7 1647.1 1790.1 1871.1 1909.1 1922.7 1991.4 2138.4
2381.2 2687.8 2989.7 3230.8 3441.6 3634.1 3755.7 3786.8 3712 3522.5
3140.2 2479.2 2046.5 1714 1357.5 955 627.8 440.1 343.4 296.6
269 226.2 191.6 66.5 32.4 5.2 0
994.4 1253.8 1482.6 1661.1 1792.3 1881.1 1926.6 1939.3 1996.2 2128.8
2353.2 2653.7 2949.9 3199.3 3412.3 3604.8 3749.2 3801.2 3753.5 3593
3273.6 2662.9 2129.2 1788 1435.8 1041.2 684.6 462 354.4 307.1
271.7 229.7 193.4 82.2 34.6 6.6 0
994.4 1242.9 1467.3 1647.5 1788 1889.9 1946.3 1970.4 2015 2134
2325.2 2592 2876.4 3127.1 3329.6 3491.5 3643.3 3717.2 3698.4 3570.2
3313.4 2893.9 2306.8 1897.3 1547.8 1165.4 778.3 517.1 382.4 317.6
280.4 244.1 209.1 159.7 81.4 9.6 0
994.4 1242.9 1460.7 1640.5 1790.6 1905.6 1982.6 2022.9 2064.9 2156.8
2298.9 2505.9 2751.7 2987.5 3177.4 3333.1 3463.9 3569.8 3598.2 3556.2
3401.8 3115.3 2712.8 2236.4 1788 1389.4 971.6 622.1 424.4 322.9
278.7 241.9 206.5 164.5 115.5 45.1 0
994.4 1206.1 1417.4 1602 1760.4 1900.4 2011.9 2085.9 2133.1 2205.7
2323.9 2475.7 2672.1 2872 3051.8 3206.7 3332.7 3444.7 3524.3 3545.7
3503.3 3372.9 3120.1 2737.7 2291.1 1834.8 1367.1 901.2 566.1 379.7
289.6 257.2 223.5 170.6 115.1 35.9 0
994.4 1186.9 1377.6 1557.4 1723.7 1877.6 2017.6 2128.3 2203.6 2274
2362.4 2489.2 2636.2 2810.8 2986.6 3161.6 3310.4 3426.7 3514.7 3587.3
3643.7 3624.9 3545.7 3365.9 3055.3 2652.8 2135.3 1637.5 1101.1 679.8
441 301.4 218.3 132.1 66.5 17.5 0
994.4 1150.1 1315.9 1485.2 1649.7 1811.1 1966.9 2105.6 2220.6 2312.9
2406.6 2508.9 2621.4 2761.3 2921.9 3103.9 3291.1 3471.8 3631.9 3772.8
3901 4041.8 4105.3 4144.6 4135.9 3957.4 3616.6 3073.7 2355.4 1595.5
920.9 478.2 244.1 140.9 68.7 23.6 0
994.4 1122.1 1255.1 1400.4 1550.8 1693 1845.7 1994 2136.6 2262.6
2388.6 2505.4 2611.3 2725.5 2845.3 2974 3123.1 3292 3476.6 3672.6
3886.5 4193.6 4441.7 4593.1 4765.4 4890.1 4906.3 4738.7 4303 3597.8
2621.4 1691.7 862.3 351.7 125.6 24.5 0
994.4 1071.8 1165.4 1273.9 1392.9 1518.9 1647.1 1774 1899.5 2028.6
2163.8 2288.9 2424.9 2567.1 2715 2863.3 3027.8 3212.4 3416.7 3648.1
3918.5 4328.4 4735.2 5013.9 5369.6 5788.2 6236.2 6535 6471.1 5869.6
4631.1 3002.4 1273.5 388.9 122.5 25.4 0
994.4 1063.1 1156.2 1256 1368.4 1487.4 1609 1730.2 1850.1 1971.7
2091.6 2215.8 2347.1 2489.2 2636.2 2788.9 2958.6 3146.3 3356.3 3595.6
3865.5 4299.5 4709.4 5011.3 5391.4 5847.7 6336.8 6648.3 6589.2 5949.7
4603.5 2815.2 1078.8 297.9 96.2 21.9 0
994.4 1029.8 1077.9 1142.7 1221 1306.3 1392.5 1483 1576.7 1671.2
1766.5 1865 1964.3 2069.3 2182.1 2301.6 2432.8 2581.5 2760.9 2965.6
3215 3611.4 3911.9 4208.5 4570.3 5005.6 5414.2 5591.4 5406.3 4700.7
3470.1 1931.5 556.9 116.8 38.9 8.7 0
994.4 1005.3 1032.4 1071.4 1125.2 1183.4 1246.8 1312 1378 1448.5
1517.2 1583.2 1651.5 1719.3 1791 1866.7 1946.3 2043 2155 2300.2
2510.2 2771 2948.6 3147.2 3384.7 3643.7 3820.5 3758.8 3449.9 2870.7
2073.2 1060.9 346 103.2 35.4 8.3 0
994.4 983.4 987.4 1005.3 1034.6 1064.8 1104.6 1144 1182.9 1223.6
1259.1 1291 1317.7 1342.2 1359.2 1370.2 1381.1 1388.5 1400.8 1429.2
1497.5 1537.7 1545.2 1560 1583.2 1604.2 1546.9 1365.4 1106.4 819.8
557.3 315.9 158.4 66.9 32.4 11.4 0
994.4 937.5 903.8 886.3 884.6 891.6 903.4 916.5 925.7 931.4
930.9 920 902.9 878.9 847 808 761.2 712.6 668 626.5
583.6 545.5 513.6 487.3 464.6 441.4 412.5 373.6 319.8 247.6
180.2 132.6 91.9 59.1 33.7 9.6 0
994.4 895.1 833.4 806.3 799.7 805.4 817.6 830.8 837.3 835.6
826.4 810.2 786.6 757.3 723.1 688.1 651.8 615.5 579.7 540.3
500.5 464.6 438.4 422.6 416.5 417.4 416.5 404.2 374 323.7
246.3 169.7 119 78.3 38.9 8.7 0
994.4 861.8 787.5 758.1 759.5 776.1 794.5 806.3 807.1 799.3
784 762.1 736.3 706.5 675 644 611.2 576.6 541.2 508.3
483.4 462 447.5 438.4 430.5 421.3 406.9 392 373.6 344.3
299.7 235.4 154.4 85.3 40.7 8.7 0
994.4 829.9 753.3 733.6 745.9 768.6 786.6 795.3 791.8 778.3
757.3 732.3 703.5 675 644.8 615.5 595.4 571.3 541.2 517.1
500.9 479.5 445.8 419.1 401.6 384.5 367 349.5 333.8 319.4
302.3 274.7 224.9 172.4 101.1 24.5 0
994.4 812 735.4 724.5 745.5 767.3 785.3 790.5 782.2 760.8
735 705.6 674.1 646.2 622.1 608.5 592.3 575.7 559.5 523.7
491.7 466.3 441 417.4 392.9 371.4 350.4 331.2 311 287.9
265.1 244.5 214.4 185.1 129.5 50.3 0
994.4 796.6 724 722.7 745.9 766.9 782.6 784.4 771.7 748.5
719.2 686.8 658 631.3 613.3 598 578.3 551.7 528 499.6
477.7 453.2 429.2 407.3 388.9 370.1 350 329.4 305.4 278.7
249.4 223.5 190.3 143.9 95.4 39.8 0
994.4 787.9 718.3 722.3 747.6 768.2 782.2 779.6 763.4 735.8
701.7 669.8 642.7 622.1 612.5 589.3 553.4 511.8 495.2 481.2
456.3 437 420.4 395.9 377.5 363.1 344.3 322 295.3 266
234 220 189.4 123.8 90.1 55.1 0
994.4 786.1 714.8 722.7 748.1 769.1 781.8 778.3 758.6 727.5
693 661.5 634.8 622.1 607.2 577.9 525.4 490.8 482.1 465
443.2 419.5 397.2 380.2 369.7 360.5 343.4 322.4 297 267.7
236.7 244.5 195.1 130.4 99.3 36.7 0
994.4 786.1 714.4 724 748.5 769.5 781.3 779.6 760.3 728
693 661 634.3 622.5 605.9 576.2 521.5 491.3 484.3 464.6
441.8 416 397.7 374.9 371.9 360.5 343 322.4 298.8 267.3
237.5 241 167.6 134.7 98 35.4 0
